2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1483357-1

Expand Table
EN
1/5
Part Number
PN
Contact TE Product Support
CTEPS
Find Specs, Compatible Parts, or Buy Now
FSCPBN
Description
DESC
Cable Assembly Category
CAC
Shielded
SHIELDED
Cable Assembly Type
CAT
Neutral Wire Size
NWS [AWG]
Connector Type (End A)
CTA
Connector Type (End B)
CTB
Product Designation
PD
Strain Relief
SR
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
1483353-2
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 10P 150MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483353-3
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 10P 250MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483354-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 12P 100MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483354-2
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 12P 150MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483354-3
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 12P 250MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483355-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 14P 100MM
Industry Standard
N/A
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483355-3
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 14P 250MM
Industry Standard
N/A
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483356-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 16P 100MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483356-2
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 16P 150MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483356-3
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 16P 250MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483357-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 18P 100MM
Industry Standard
N/A
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483357-2
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 18P 150MM
Industry Standard
N/A
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483358-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 20P 100MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483358-2
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 20P 150MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1483358-3
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MICRO-MATCH LEAD 20P 250MM
Industry Standard
No
Micro-Match Lead
N/A
Micro-Match MOW Connector
Micro-Match MOW Connector
Patch Cord
N/A
1820882-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
MOW to MOW 16POS 160mm length
Industry Standard
No
MOW to MOW
N/A
Power Connector
Power Connector
Patch Cord
N/A
1820891-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Pigtail MOW 16POS 160mm length
Industry Standard
No
Pigtail MOW
N/A
Power Connector
Power Connector
Patch Cord
N/A
1948068-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
10 POS SYST 50, PDLBD RECEP/DR RECEP, 3"
Industry Standard
N/A
AMPMODU System 50
N/A
N/A
N/A
Patch Cord
N/A
206637-1
CLICK HERE to Contact TE Product Support
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
POWER CORD RCPT HSG
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Show compressed display (45 products)
Order number1483357-1
Latest change26.05.2020 10:15:24
Unit

Classifications

CNS

CNSERPBASE Object Properties